IESNA:LM-63-2002
[TEST]P1646803
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-835-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 80CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20521.7
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
4534.6 4247.2 3956.7 3721.7 3537.6 3411.8 3351.9 3338.4 3380.4 3495.6 3670.8 3911.8 4197.8 4488.2 4744.2 
5012.2 5367.0 5712.8 6152.9 6593.0 6889.5 6879.0 6338.5 5253.2 3965.7 2976.2 2351.9 1916.2 1543.5 1065.9 718.6 
434.1 251.5 110.8 19.5 0.0 0.0 
4534.6 4262.1 3965.7 3730.7 3534.6 3414.8 3345.9 3334.0 3374.4 3485.2 3661.8 3898.3 4188.8 4479.2 4754.7 
5052.6 5384.9 5756.2 6194.8 6636.5 6940.4 6911.9 6388.0 5295.1 3914.8 2925.3 2323.4 1898.3 1516.5 1067.4 724.6 
437.1 262.0 118.3 24.0 0.0 0.0 
4534.6 4253.1 3965.7 3724.7 3549.5 3423.8 3353.4 3332.5 3357.9 3459.7 3634.9 3871.4 4173.8 4491.2 4841.5 
5166.4 5530.1 5988.2 6455.3 6870.0 7163.4 7124.5 6602.0 5510.7 4016.6 2947.7 2387.8 1964.1 1619.8 1119.8 739.5 
471.6 293.4 160.2 34.4 0.0 0.0 
4534.6 4310.0 4019.6 3796.5 3615.4 3492.6 3416.3 3377.4 3377.4 3435.8 3581.0 3793.5 4079.5 4446.3 4849.0 
5263.7 5712.8 6197.8 6724.8 7259.2 7630.5 7663.4 7275.7 6341.5 4744.2 3152.8 2528.5 2224.6 1962.6 1589.9 
1049.4 634.8 425.2 247.0 77.8 0.0 0.0 
4534.6 4313.0 4055.5 3843.0 3675.3 3557.0 3477.7 3423.8 3396.8 3410.3 3488.1 3642.3 3877.4 4197.8 4605.0 
5060.1 5585.5 6155.9 6801.1 7527.2 8259.3 8786.2 8843.1 8338.6 7132.0 4835.5 2819.0 2286.0 2125.8 2052.5 
1890.8 1303.9 880.3 513.5 188.6 0.0 0.0 
4534.6 4384.9 4151.3 3949.2 3802.5 3682.8 3588.5 3527.1 3483.7 3462.7 3479.2 3540.5 3670.8 3886.4 4178.3 
4564.5 5094.5 5691.8 6367.0 7211.3 8265.3 9476.4 10624.6 11213.0 11227.9 10320.7 7859.6 4223.2 2555.5 2206.7 
2140.8 1998.6 1501.6 1277.0 673.7 4.5 0.0 
4534.6 4425.3 4244.2 4067.5 3934.3 3819.0 3729.2 3661.8 3613.9 3584.0 3578.0 3600.4 3651.3 3762.1 3937.3 
4197.8 4567.5 5033.1 5628.9 6404.4 7323.6 8554.2 10362.6 12659.1 14686.2 15841.9 15850.9 14213.1 10181.5 5759.2 
3069.0 2079.4 1609.3 1256.0 974.6 146.7 0.0 
4534.6 4459.7 4343.0 4218.7 4106.4 4006.1 3922.3 3857.9 3811.5 3777.1 3762.1 3760.6 3772.6 3805.5 3881.9 
4025.6 4260.6 4612.4 5112.5 5772.7 6638.0 7739.8 9039.2 10695.0 12940.6 16012.5 19334.5 20885.5 20095.0 
16732.6 12668.1 9183.0 5630.4 2224.6 982.1 263.5 0.0 
4534.6 4462.7 4350.5 4233.7 4128.9 4030.1 3946.2 3883.4 3840.0 3805.5 3790.6 3787.6 3793.5 3820.5 3884.9 
4022.6 4239.7 4575.0 5075.0 5711.3 6560.1 7676.9 8927.0 10540.8 12683.1 15587.4 19066.5 20990.3 20264.2 
17099.4 12927.1 9386.6 5861.0 2191.7 923.7 262.0 0.0 
4534.6 4507.6 4458.2 4407.3 4349.0 4281.6 4221.7 4182.8 4157.3 4140.9 4128.9 4115.4 4107.9 4106.4 4136.4 
4212.7 4368.4 4643.9 5058.6 5646.9 6458.3 7455.4 8530.2 9700.9 10952.5 12365.7 14003.5 15797.0 16865.9 15897.3 
13139.7 8662.0 3850.4 1073.4 407.2 115.3 0.0 
4534.6 4537.6 4540.6 4551.1 4563.0 4557.0 4558.5 4567.5 4585.5 4603.5 4610.9 4603.5 4588.5 4575.0 4581.0 
4618.4 4718.7 4925.3 5304.1 5876.0 6681.4 7650.0 8744.3 9948.0 11159.1 12325.3 13521.4 14630.8 14317.9 12587.3 
10404.6 6449.3 2049.5 711.1 294.9 101.8 0.0 
4534.6 4557.0 4573.5 4596.0 4616.9 4615.4 4612.4 4609.4 4609.4 4596.0 4564.5 4515.1 4462.7 4401.4 4349.0 
4329.5 4360.9 4483.7 4708.3 5109.5 5804.1 6679.9 7738.3 8937.4 10157.5 11422.6 12581.3 13564.9 12876.2 11010.9 
8919.5 5277.1 1684.2 642.2 284.4 100.3 0.0 
4534.6 4516.6 4536.1 4557.0 4567.5 4551.1 4524.1 4489.7 4450.8 4402.9 4323.5 4232.2 4130.4 4027.1 3935.8 
3863.9 3834.0 3856.4 3943.3 4170.8 4581.0 5292.1 6239.7 7343.1 8509.3 9793.8 11016.9 11692.0 10662.1 9027.3 
7158.9 4136.4 1437.2 555.4 266.5 100.3 0.0 
4534.6 4552.6 4554.1 4536.1 4495.7 4408.8 4298.1 4173.8 4040.6 3892.4 3720.2 3527.1 3323.5 3104.9 2880.3 
2648.3 2416.3 2179.7 1934.2 1691.7 1473.1 1333.9 1333.9 1564.4 2134.8 2886.3 3543.5 3082.4 1748.6 1169.2 893.7 
658.7 417.7 221.6 122.8 52.4 0.0 
4534.6 4557.0 4519.6 4450.8 4329.5 4163.3 3970.2 3750.1 3497.1 3221.7 2916.3 2558.5 2160.3 1745.6 1306.9 985.1 
811.4 733.6 694.6 670.7 654.2 642.2 633.3 625.8 615.3 621.3 667.7 762.0 820.4 724.6 594.3 470.1 323.4 164.7 88.3 25.5 
0.0 
4534.6 4549.6 4465.7 4325.0 4128.9 3886.4 3603.4 3259.1 2862.4 2420.7 1895.3 1395.3 1010.5 823.4 738.1 696.1 666.2 
645.2 627.3 609.3 595.8 579.4 558.4 541.9 527.0 516.5 518.0 549.4 592.8 540.4 420.7 296.4 196.1 130.2 70.4 15.0 0.0 
4534.6 4543.6 4410.3 4203.7 3935.8 3606.4 3215.7 2730.6 2149.8 1580.9 1151.2 925.2 805.4 738.1 700.6 673.7 645.2 
621.3 597.3 577.9 562.9 546.4 527.0 504.5 476.1 449.1 425.2 396.7 366.8 327.9 266.5 208.1 160.2 109.3 53.9 7.5 0.0 
4534.6 4498.7 4314.5 4049.5 3711.2 3307.0 2808.5 2193.2 1609.3 1187.2 968.6 851.8 777.0 729.1 691.6 658.7 628.8 
597.3 568.9 547.9 533.0 516.5 492.5 467.1 438.6 408.7 374.3 339.8 300.9 265.0 227.6 188.6 145.2 97.3 47.9 4.5 0.0 
4534.6 4459.7 4248.7 3920.8 3528.6 3031.5 2449.2 1804.0 1326.4 1091.4 950.6 850.3 777.0 724.6 681.2 643.7 609.3 
579.4 555.4 534.5 515.0 492.5 468.6 443.1 416.2 383.2 351.8 317.4 285.9 253.0 218.6 181.1 139.2 91.3 44.9 1.5 0.0 
4534.6 4455.2 4218.7 3868.4 3404.3 2866.9 2205.2 1600.4 1275.5 1118.3 1000.0 889.3 796.4 727.6 676.7 633.3 600.3 
576.4 555.4 533.0 510.5 483.6 455.1 428.2 396.7 366.8 338.3 305.4 274.0 244.0 209.6 172.2 130.2 85.3 37.4 0.0 0.0 
4534.6 4413.3 4164.8 3792.1 3313.0 2724.6 2065.9 1515.0 1280.0 1160.2 1052.4 928.2 820.4 736.6 670.7 630.3 600.3 
579.4 558.4 535.9 509.0 479.1 449.1 419.2 386.2 356.3 324.9 296.4 268.0 236.5 202.1 166.2 122.8 77.8 31.4 0.0 0.0 
4534.6 4413.3 4164.8 3789.1 3313.0 2715.7 2054.0 1518.0 1284.5 1166.2 1067.4 941.7 817.4 736.6 673.7 628.8 600.3 
580.9 558.4 535.9 509.0 479.1 449.1 419.2 384.7 354.8 323.4 294.9 266.5 235.0 200.6 164.7 121.3 76.4 29.9 0.0 0.0 
